Menu Search

Knurled Knob 30.0 mm M8 16.0 mm Stainless Steel Silver

Item code:

1220603

10 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 179 £ 8.7547
180 + £ 8.574
Standard pack: 10

Order in multiple of 10

Total price:

£ 87.55

10 x £ 8.7547

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Silver
Knob Style Knurled
Type Screw
Thread Size M8
Full Material Stainless Steel
Commodity Code 7318153590

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us