Menu Search

Knurled Knob 20.0 mm M5 11.5 mm Steel Black

Item code:

1220614

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 749 £ 0.946
750 + £ 0.9268
Standard pack: 10

Order in multiple of 10

Total price:

£ 9.46

10 x £ 0.946

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Knob Style Knurled
Type Nut
Thread Size M5
Head Height 4.0 mm
Knob Diameter 20.0 mm
Overall Height 11.5 mm
Thread Length 11.5 mm
Full Material Steel
Commodity Code 7318153590

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us