Menu Search

Thumb Screw Knob 25.4 mm (DIA) M6 Acetal

Item code:

TSK430A

300 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 0.1984

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Red
Knob Style Round
Type Thumb Screw Knobs
Thread Size M6
Full Material Acetal
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us