Quantity | Unit price |
---|---|
25 - 249 | £ 1.1076 |
250 - 999 | £ 1.0857 |
1000 + | £ 1.0624 |
Head Diameter | 25.0 mm |
---|---|
Head Diameter | 0.984 in |
Head Height | 12.0 mm |
Head Height | 0.472 in |
Thread Size | M8 |
Thread Length | 16.0 mm |
Thread Length | 0.63 in |
Head Type | Wing Head |
Screw Type | Thumb Screw |
Drive Type | Wing Drive |
Colour | Natural |
Material | Nylon |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue