Menu Search

Torx Screw Cap TX25 14.6 mm LDPE White

This Torx Cap fits securely into the top of Torx head screws, covering the screw head neatly and providing protection from dust, dirt and moisture ingress. The cap is easy to install by push fit. It gives a neat finish to countersunk screws. White and made from LDPE.
Item code:

158012016403

48650 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.0554
1000 + £ 0.0543
Standard pack: 500

Order in multiple of 500

Total price:

£ 27.70

500 x £ 0.0554

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Low Density Polyethylene
Colour White
Head Diameter 14.6 mm
Shaft Length 2.4 mm
Head Height 0.3 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us