Menu Search

Torx Screw Cap TX40 18.0 mm LDPE Black

This Torx Cap fits securely into the top of Torx head screws, covering the screw head neatly and providing protection from dust, dirt and moisture ingress. The cap is easy to install by push fit. It gives a neat finish to countersunk screws. Black and made from LDPE.
Item code:

158013059903

7195 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.0774
1000 + £ 0.0759
Standard pack: 500

Order in multiple of 500

Total price:

£ 38.70

500 x £ 0.0774

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Low Density Polyethylene
Colour Black
Head Diameter 18.0 mm
Shaft Length 2.4 mm
Head Height 0.1 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us