Menu Search

Uniplug Push Fit 11.0 mm 6.1 mm LDPE Red

This uniplug has a unique design allowing a quick and secure fitting into threaded holes. The fitting design is push fit with fins locking the part into threads.
Item code:

10538

5000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 £ 0.1352
10000 + £ 0.0491
Standard pack: 10000

Order in multiple of 1000

Total price:

£ 135.20

1000 x £ 0.1352

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Low Density Polyethylene
Colour Red
Compatible Thread Sizes (All) 1/8 NPT,7/16 UNF,1/8 BSP,M10
Length Under Head 6.1 mm
Rib Diameter 11.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us