Quantity | Unit price |
---|---|
1 - 99 | £ 5.4867 |
100 - 249 | £ 4.938 |
250 - 499 | £ 4.6637 |
500 - 999 | £ 4.3893 |
1000 + | £ 4.115 |
l1 | 40.0 |
---|---|
d1 | M8 |
d2 | 14.0 |
D3 | 1.8 |
H1 | 4.4 |
h2 | 2.6 |
A/F | 5.0 |
Drive Type | Hex Drive |
Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue