Menu Search

Weather Stripping & Gasket Tape - PP

In stock

Weather Stripping & Gasket Tape is a closed cell foam offering great barrier protection from moisture and air, excellent weather and oxidation resistance, excellent conformability, flexibility at low temperatures, and good for outdoor use. Suitable for these applications; HVAC, Appliance, Construction and General assembly.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
13 results
Product SKUs information
Item Code Price range Availability Roll Length Overall Height View
In production
50.0 m
3.0 mm
£ 0.4887 - £ 0.4887 20 In stock
10.0 m
5.0 mm
£ 0.3144 - £ 0.3144 In production
20.0 m
3.0 mm
£ 0.1954 - £ 0.1954 In production
20.0 m
1.0 mm
£ 0.2094 - £ 0.2094 1300 In stock
10.0 m
3.0 mm
£ 0.1954 - £ 0.1954 20 In stock
20.0 m
3.0 mm
£ 0.2323 - £ 0.2323 In production
20.0 m
2.0 mm
£ 0.3144 - £ 0.3144 950 In stock
10.0 m
5.0 mm
£ 0.3986 - £ 0.3986 In production
10.0 m
5.0 mm
£ 0.3004 - £ 0.3004 160 In stock
10.0 m
5.0 mm
£ 0.1479 - £ 0.1479 40 In stock
20.0 m
2.0 mm
£ 0.1933 - £ 0.1933 In production
10.0 m
2.0 mm
In production
5.0 m
8.0 mm
Weather Stripping 1000.0 mm 50.0 m EPDM Black

120031000


Stock Levels
In production
Attributes
  • Overall Height
    3.0 mm
  • Roll Length
    50.0 m
  • Colour
    Black
  • Commodity Code
    3919908099
Weather Stripping 40.0 mm 10.0 m PE Black

1100540

Price Range
£ 0.4887 - £ 0.4887

Stock Levels
20 In stock
Attributes
  • Overall Height
    5.0 mm
  • Roll Length
    10.0 m
  • Colour
    Black
  • Commodity Code
    3921190030
Weather Stripping 25.0 mm 20.0 m PE Black

1100325

Price Range
£ 0.3144 - £ 0.3144

Stock Levels
In production
Attributes
  • Overall Height
    3.0 mm
  • Roll Length
    20.0 m
  • Colour
    Black
  • Commodity Code
    3921190030
Weather Stripping 10.0 mm 20.0 m PE Black

1100110

Price Range
£ 0.1954 - £ 0.1954

Stock Levels
In production
Attributes
  • Overall Height
    1.0 mm
  • Roll Length
    20.0 m
  • Colour
    Black
  • Commodity Code
    3921190030
Weather Stripping 10.0 mm 10.0 m PE Black

1100310

Price Range
£ 0.2094 - £ 0.2094

Stock Levels
1300 In stock
Attributes
  • Overall Height
    3.0 mm
  • Roll Length
    10.0 m
  • Colour
    Black
  • Commodity Code
    3921190030
Weather Stripping 18.0 mm 20.0 m PE Black

1100318

Price Range
£ 0.1954 - £ 0.1954

Stock Levels
20 In stock
Attributes
  • Overall Height
    3.0 mm
  • Roll Length
    20.0 m
  • Colour
    Black
  • Commodity Code
    3921190030
Weather Stripping 20.0 mm 20.0 m PE Black

1100220

Price Range
£ 0.2323 - £ 0.2323

Stock Levels
In production
Attributes
  • Overall Height
    2.0 mm
  • Roll Length
    20.0 m
  • Colour
    Black
  • Commodity Code
    3921190030
Weather Stripping 15.0 mm 10.0 m PE Black

1100515

Price Range
£ 0.3144 - £ 0.3144

Stock Levels
950 In stock
Attributes
  • Overall Height
    5.0 mm
  • Roll Length
    10.0 m
  • Colour
    Black
  • Commodity Code
    3921190030
Weather Stripping 25.0 mm 10.0 m PE Black

1100525

Price Range
£ 0.3986 - £ 0.3986

Stock Levels
In production
Attributes
  • Overall Height
    5.0 mm
  • Roll Length
    10.0 m
  • Colour
    Black
  • Commodity Code
    3921190030
Weather Stripping 30.0 mm 10.0 m PE Black

1100530

Price Range
£ 0.3004 - £ 0.3004

Stock Levels
160 In stock
Attributes
  • Overall Height
    5.0 mm
  • Roll Length
    10.0 m
  • Colour
    Black
  • Commodity Code
    3921190030
Weather Stripping 10.0 mm 20.0 m PE Black

1100210

Price Range
£ 0.1479 - £ 0.1479

Stock Levels
40 In stock
Attributes
  • Overall Height
    2.0 mm
  • Roll Length
    20.0 m
  • Colour
    Black
  • Commodity Code
    3921190030
Weather Stripping 15.0 mm 10.0 m PE Black

1100215

Price Range
£ 0.1933 - £ 0.1933

Stock Levels
In production
Attributes
  • Overall Height
    2.0 mm
  • Roll Length
    10.0 m
  • Colour
    Black
  • Commodity Code
    3921190030
Weather Stripping 8.0 mm 5.0 m EPDM Black

120088


Stock Levels
In production
Attributes
  • Overall Height
    8.0 mm
  • Roll Length
    5.0 m
  • Colour
    Black
  • Commodity Code
    3919908099