Quantity | Unit price |
---|---|
20 - 99 | £ 13.9922 |
100 + | £ 13.7046 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Application Temperature Range | 18.3 - 37.8 °C |
---|---|
Application Temperature Range | 64.9 - 100 °F |
Service Temperature Range | -28 - 65.6 °C |
Service Temperature Range | -18.4 - 150.1 °F |
Overall Length | 15.0 m |
Overall Length | 49.213 ft |
Overall Width | 12.7 mm |
Overall Width | 0.5 in |
Overall Thickness | 6.4 mm |
Overall Thickness | 0.252 in |
Compression Set (50%) | 25 Max |
Compression | 40 - 350 g/cm² |
Quantity Per Carton | 20 Rolls |
Foam Density | 64.0 - 112.0 kg/m³ |
Full Material | Neoprene;Nitrile;Polyvinyl Chloride Blend |
Adhesive Type | Rubber |
Removability | Permanent |
Material Flammability Standard | FMVSS 302 |
Colour | Black |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue