Quantity | Unit price |
---|---|
1 - 24 | £ 39.3017 |
25 - 74 | £ 14.7999 |
75 + | £ 14.5124 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 20.0 mm |
---|---|
Overall Diameter | 0.787 in |
Overall Length | 180.0 mm |
Overall Length | 7.087 in |
Overall Width | 25.4 mm |
Overall Width | 1 in |
Pin Diameter | 13.0 mm |
Pin Diameter | 0.512 in |
Material | Steel |
Pin Material | Brass |
Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue