Quantity | Unit price |
---|---|
25 - 124 | £ 18.5572 |
125 + | £ 18.1811 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 16.0 mm |
---|---|
Overall Diameter | 0.63 in |
Overall Length | 100.0 mm |
Overall Length | 3.937 in |
Overall Width | 20.0 mm |
Overall Width | 0.787 in |
Pin Diameter | 10.0 mm |
Pin Diameter | 0.394 in |
Material | Stainless Steel |
Body Material | Stainless Steel |
Pin Material | Stainless Steel |
Commodity Code | 7326200090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue