Menu Search

Wing Nut M8 13.0 mm Nylon Natural

This natural Nylon fly nut has two protruding wings to allow for easy hand installation. Comes with large wings for installation for easier installation.
Item code:

467001

2602 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.4134
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 413.40

1000 x £ 0.4134

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Diameter 22.0 mm
Thread Size M8
Overall Height 13.0 mm
Colour Natural
Full Material Nylon 6/6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us