Menu Search

Wing Knob 52.0 mm Stud M8 20.0 mm PA

Item code:

1340360

318 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 9 £ 4.4495
10 - 49 £ 4.3537
50 - 99 £ 4.2716
100 - 499 £ 4.1757
500 + £ 4.0936
Standard pack: 5

Order in multiple of 5

Total price:

£ 22.25

5 x £ 4.4495

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Black
Knob Material Reinforced Polyamide
Mount Type Stud
Knob Length 52.0 mm
Thread Length 20.0 mm
Thread Size M8
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us