Menu Search

Wing Knob 36.0 mm M8 Stainless Steel

Black Stainless Steel Male Wing Knob has a Threaded Stud for mounting onto M8 threads, the Thumb wing design is easily gripped for frequent tightening.
Item code:

491371

16 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 + £ 6.6785
Standard pack: 20

Order in multiple of 20

Total price:

£ 133.57

20 x £ 6.6785

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Insert Material Stainless Steel
Knob Material Stainless Steel
Knob Shape Thumb
Mount Type Stud
Knob Length 36.0 mm
Thread Length 32.0 mm
Thread Size M8
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us