Quantity | Unit price |
---|---|
30 - 299 | £ 4.287 |
300 + | £ 1.4512 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Nylon 6/6 |
Knob Material | Nylon |
Knob Shape | Thumb |
Mount Type | Screw Mount |
Knob Length | 33.0 mm |
Knob Length | 1.299 in |
Thread Length | 25.0 mm |
Thread Length | 0.984 in |
Thread Size | M8 |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue