Quantity | Unit price |
---|---|
10 - 49 | £ 1.903 |
50 - 999 | £ 1.8893 |
1000 + | £ 1.8209 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Finish | Matt |
Knob Material | PA |
Knob Shape | Thumb |
Mount Type | Tapped Hole |
Knob Length | 20.0 mm |
Knob Length | 0.787 in |
Thread Length | 6.0 mm |
Thread Length | 0.236 in |
Thread Size | M4 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue