Menu Search

Wing Knob 32.0 mm (L) M6 PA

Item code:

259063059935

744 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 2.1221
50 + £ 2.0947
Standard pack: 10

Order in multiple of 10

Total price:

£ 21.22

10 x £ 2.1221

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Finish Matt
Knob Material PA
Knob Shape Thumb
Mount Type Tapped Hole
Knob Length 32.0 mm
Thread Length 8.0 mm
Thread Size M6
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us