Menu Search

Hose Clamp 20.0 mm 32.0 mm (ID) 12.0 mm

Item code:

494319

750 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 599 £ 1.0698
600 + £ 1.0478
Standard pack: 50

Order in multiple of 50

Total price:

£ 53.49

50 x £ 1.0698

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Clamp Style Worm-Drive
Colour Natural
Maximum Inside Diameter 32.0 mm
Minimum Inside Diameter 20.0 mm
Width 12.0 mm
Full Material Stainless Steel
Commodity Code 7307291090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us