Quantity | Unit price |
---|---|
50 - 799 | £ 0.6652 |
800 + | £ 0.6522 |
Clamp Style | Worm-Drive |
---|---|
Colour | Natural |
Maximum Inside Diameter | 25.0 mm |
Maximum Inside Diameter | 0.984 in |
Minimum Inside Diameter | 16.0 mm |
Minimum Inside Diameter | 0.63 in |
Width | 9.0 mm |
Width | 0.354 in |
Full Material | Band & Housing:Stainless Steel AISI 430;Screw:Galvanized |
Finish | Zinc Plated |
Commodity Code | 7307291090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue