For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(3 product groups)
A mixture of Castor Fittings, including; castor fitting plates, metal or plastic sockets, gripneck and threaded stems. Compatible with castors with a blind hole mount. Choose according to desired attachment method and size of castor mounting holes. A choice of material options to suit your application needs.
We offer a wide selection of Castor Wheels to suit an array of applications, across several industries. Our wheels are available in materials including; Polyamide, Polyurethane, Rubber and Thermoplastic. A great choice of colours to choose from too, such as; Red, Blue, Grey, Black and White - in a range of sizes and load capactities to suit your purpose.
Our Float-On Castors are designed for use in wet and dry conditions. They ensure smooth movement of delicate or polished flat materials. The balls are availble in two matieral and colour options. The red polyurethane (Shore A 90-95) ball is more hardwearing. The black rubber (Shore A 80-85) us for most other applications. The height is adjustable making these very practical. Features a BZP stem. Right or left hand orientation options are available to suit your needs. Comes either fully or partially assembled, and also available in a 'ball only' option.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue