For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(4 product groups)
Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.
Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.
Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.
The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.
Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.
A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.
A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.
These miniature rail carriages are a compact and versatile solution for achieving precise linear motion in small-scale applications. They're perfect for applications that need accurate placement and fluid movement in constrained places due to their small size, or applications requiring corrosion resistance as they are made from stainless steel.
The rails' 45 contact gothic arch design guarantees similar load capabilities in all directions. These rails move smoothly and feature a low coefficient of friction and break-away forces. It can sustain large weights, is resistant to corrosion, and is resilient to wear and tear.
Carriages come with a plastic dummy rail. It should be mounted by putting the dummy rail up against the end of the real rail and sliding it from one to the other. It is capable of withstanding temperatures between -40C and +80C. Used in different applications, including medical devices, pharmaceuticals, small automation systems, and optical equipment.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue