Quantity | Unit price |
---|---|
1 - 29 | $118.1971 |
30 - 149 | $52.5287 |
150 + | $49.9099 |
Compatible Flange Height | 30 mm |
---|---|
Compatible Flange Height | 1.181 in |
Inside Diameter | 484.9 mm |
Inside Diameter | 19.090 in |
Class Pressure Rating (All) | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 12 |
Full Material | Polyethylene |
Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47 |
Color | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue