A lightweight and protective wrap which provides a cost-effective hose and cable protection.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material Flammability Standard | Minimum Compatible Cable Diameter | Maximum Compatible Cable Diameter | View | |
---|---|---|---|---|---|---|
22SPW24BK | $60.72 - $157.56 | 548 In stock |
|
0.187 in
4.7 mm
|
2.000 in
50.8 mm
|
|
$65.94 - $138.75 | 104 In stock |
UL94 HB
|
|
|
||
$33.50 - $70.53 | 27 In stock |
UL94 HB
|
|
|
||
$137.54 - $289.41 | 94 In stock |
UL94 HB
|
|
|
||
$208.34 - $438.40 | 42 In stock |
UL94 HB
|
|
|
||
$28.29 - $59.55 | 53 In stock |
|
0.125 in
3.2 mm
|
1.000 in
25.4 mm
|
||
$32.71 - $68.82 | 26 In stock |
|
0.063 in
1.6 mm
|
|
||
$31.76 - $66.77 | 35 In stock |
|
0.188 in
4.8 mm
|
|
||
$41.59 - $87.54 | 63 In stock |
|
0.188 in
4.8 mm
|
1.000 in
25.4 mm
|
||
$59.48 - $125.13 | 27 In stock |
|
0.750 in
19.1 mm
|
3.000 in
76.2 mm
|
||
$41.08 - $86.42 | 76 In stock |
|
0.313 in
8 mm
|
2.000 in
50.8 mm
|
||
$49.95 - $105.14 | 10 In stock |
UL94 HB
|
0.125 in
3.2 mm
|
1.000 in
25.4 mm
|
||
$26.43 - $45.19 | 318 In stock |
|
0.313 in
8 mm
|
2.000 in
50.8 mm
|
||
$58.54 - $123.18 | 148 In stock |
|
0.750 in
19.1 mm
|
|
||
$67.80 - $181.70 | 19 In stock |
|
0.312 in
7.9 mm
|
3.000 in
76.2 mm
|
||
$100.07 - $267.92 | 18 In stock |
|
0.375 in
9.5 mm
|
4.000 in
101.6 mm
|
||
$104.82 - $280.68 | 7 In stock |
|
0.750 in
19.1 mm
|
5.000 in
127 mm
|
||
$104.78 - $282.26 | 39 In stock |
|
1.000 in
25.4 mm
|
7.000 in
177.8 mm
|
||
$96.38 - $259.55 | 7 In stock |
|
0.375 in
9.5 mm
|
4.000 in
101.6 mm
|
||
$100.11 - $269.64 | Request the lead time here |
|
0.625 in
15.9 mm
|
4.500 in
114.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.