Menu Search

Corrugated conduit clips

In stock

Edge mount holds a variety of sizes of corrugated tubing in place. Easy to install by pushing onto plastic or sheet metal edge. Ideal for applications where holes or adhesive is not suitable.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Compatible Cable Diameter All
Mounting Method All
15 results
Product SKUs information
Item Code Price range Availability Compatible Cable Diameter Mounting Method View
$0.6276 - $0.6973 400 In stock
Edge Mount
$0.423 - $0.47 400 In stock
Edge Mount
550266 $0.4134 - $0.4593 300 In stock
Edge Mount
$0.5637 - $0.6263 400 In stock
Edge Mount
$0.8023 - $0.8914 400 In stock
0.512 in
Edge Mount
550261 $0.4439 - $0.4932 Request the lead time here
Edge Mount
550265 $0.6276 - $0.6973 400 In stock
Edge Mount
$0.6276 - $0.6973 Request the lead time here
Edge Mount
$0.5374 - $0.5971 Request the lead time here
Edge Mount
$0.423 - $0.47 400 In stock
Edge Mount
$0.4398 - $0.4887 300 In stock
Edge Mount
$0.5637 - $0.6263 400 In stock
Edge Mount
550275 $0.5374 - $0.5971 Request the lead time here
0.512 in
Edge Mount
$0.4398 - $0.4887 400 In stock
Edge Mount
550272 $0.5637 - $0.6263 Request the lead time here
Edge Mount
Corrugated Tube Mounting Clip - 3 ; Panel Thickness Range 3.0 - 6.0 mm | 0.118 - 0.236 in ; 4.5 mm | 0.177 in

550264

Price Range
$0.6973 - $0.6276

Stock Levels
400 In stock
Attributes
  • Color
    Black
  • Full Material
    Polyamide 6
  • Grip Material
    302 Stainless Steel
  • Material
    PA
  • Mounting Method
    Edge Mount
Corrugated Tube Mounting Clip - 2 ; Panel Thickness Range 0.7 - 3.0 mm | 0.028 - 0.118 in ; 4.5 mm | 0.177 in

550262

Price Range
$0.47 - $0.423

Stock Levels
400 In stock
Attributes
  • Color
    Black
  • Full Material
    Polyamide 6
  • Grip Material
    302 Stainless Steel
  • Material
    PA
  • Mounting Method
    Edge Mount
Corrugated Tube Mounting Clip - 2 ; Panel Thickness Range 3.0 - 6.0 mm | 0.118 - 0.236 in ; 7.5 mm | 0.295 in

550266

Price Range
$0.4593 - $0.4134

Stock Levels
300 In stock
Attributes
  • Color
    Black
  • Full Material
    Polyamide 6
  • Grip Material
    302 Stainless Steel
  • Material
    PA
  • Mounting Method
    Edge Mount
Corrugated Tube Mounting Clip - 4 ; Panel Thickness Range 0.7 - 3.0 mm | 0.028 - 0.118 in ; 10.0 mm | 0.394 in

550270

Price Range
$0.6263 - $0.5637

Stock Levels
400 In stock
Attributes
  • Color
    Black
  • Full Material
    Polyamide 6
  • Grip Material
    302 Stainless Steel
  • Material
    PA
  • Mounting Method
    Edge Mount
Corrugated Tube Mounting Clip - 2 ; Panel Thickness Range 3.0 - 6.0 mm | 0.118 - 0.236 in ; 13.0 mm | 0.512 in

550274

Price Range
$0.8914 - $0.8023

Stock Levels
400 In stock
Attributes
  • Compatible Cable Diameter
    0.512 in
  • Height to Ball Center
    0.917 in
  • Maximum Panel Thickness
    0.236 in
  • Minimum Panel Thickness
    0.118 in
  • Overall Height
    1.26 in
Corrugated Tube Mounting Clip - 1 ; Panel Thickness Range 0.7 - 3.0 mm | 0.028 - 0.118 in ; 4.5 mm | 0.177 in

550261

Price Range
$0.4932 - $0.4439

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Full Material
    Polyamide 6
  • Grip Material
    302 Stainless Steel
  • Material
    PA
  • Mounting Method
    Edge Mount
Corrugated Tube Mounting Clip - 2 ; Panel Thickness Range 3.0 - 6.0 mm | 0.118 - 0.236 in ; 4.5 mm | 0.177 in

550265

Price Range
$0.6973 - $0.6276

Stock Levels
400 In stock
Attributes
  • Color
    Black
  • Full Material
    Polyamide 6
  • Grip Material
    302 Stainless Steel
  • Material
    PA
  • Mounting Method
    Edge Mount
Corrugated Tube Mounting Clip - 3 ; Panel Thickness Range 3.0 - 6.0 mm | 0.118 - 0.236 in ; 10.0 mm | 0.394 in

550269

Price Range
$0.6973 - $0.6276

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Full Material
    Polyamide 6
  • Grip Material
    302 Stainless Steel
  • Material
    PA
  • Mounting Method
    Edge Mount
Corrugated Tube Mounting Clip - 3 ; Panel Thickness Range 0.7 - 3.0 mm | 0.028 - 0.118 in ; 13.0 mm | 0.512 in

550273

Price Range
$0.5971 - $0.5374

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Full Material
    Polyamide 6
  • Grip Material
    302 Stainless Steel
  • Material
    PA
  • Mounting Method
    Edge Mount
Corrugated Tube Mounting Clip - 3 ; Panel Thickness Range 0.7 - 3.0 mm | 0.028 - 0.118 in ; 4.5 mm | 0.177 in

550263

Price Range
$0.47 - $0.423

Stock Levels
400 In stock
Attributes
  • Color
    Black
  • Full Material
    Polyamide 6
  • Grip Material
    302 Stainless Steel
  • Material
    PA
  • Mounting Method
    Edge Mount
Corrugated Tube Mounting Clip - 1 ; Panel Thickness Range 3.0 - 6.0 mm | 0.118 - 0.236 in ; 10.0 mm | 0.394 in

550267

Price Range
$0.4887 - $0.4398

Stock Levels
300 In stock
Attributes
  • Color
    Black
  • Full Material
    Polyamide 6
  • Grip Material
    302 Stainless Steel
  • Material
    PA
  • Mounting Method
    Edge Mount
Corrugated Tube Mounting Clip - 5 ; Panel Thickness Range 0.7 - 3.0 mm | 0.028 - 0.118 in ; 10.0 mm | 0.394 in

550271

Price Range
$0.6263 - $0.5637

Stock Levels
400 In stock
Attributes
  • Color
    Black
  • Full Material
    Polyamide 6
  • Grip Material
    302 Stainless Steel
  • Material
    PA
  • Mounting Method
    Edge Mount
Corrugated Tube Mounting Clip - 1 ; Panel Thickness Range 3.0 - 6.0 mm | 0.118 - 0.236 in ; 13.0 mm | 0.512 in

550275

Price Range
$0.5971 - $0.5374

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter
    0.512 in
  • Height to Ball Center
    0.787 in
  • Maximum Panel Thickness
    0.236 in
  • Minimum Panel Thickness
    0.118 in
  • Overall Height
    1.181 in
Corrugated Tube Mounting Clip - 3 ; Panel Thickness Range 0.7 - 3.0 mm | 0.028 - 0.118 in ; 10.0 mm | 0.394 in

550268

Price Range
$0.4887 - $0.4398

Stock Levels
400 In stock
Attributes
  • Color
    Black
  • Full Material
    Polyamide 6
  • Grip Material
    302 Stainless Steel
  • Material
    PA
  • Mounting Method
    Edge Mount
Corrugated Tube Mounting Clip - 6 ; Panel Thickness Range 0.7 - 3.0 mm | 0.028 - 0.118 in ; 10.0 mm | 0.394 in

550272

Price Range
$0.6263 - $0.5637

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Full Material
    Polyamide 6
  • Grip Material
    302 Stainless Steel
  • Material
    PA
  • Mounting Method
    Edge Mount