Quantity | Unit price |
---|---|
1 - 31 | $20.30 |
32 - 62 | $10.1425 |
63 - 314 | $4.057 |
315 - 5039 | $1.8014 |
5040 - 10099 | $1.6199 |
10100 - 20199 | $1.529 |
20200 + | $1.4443 |
Compatible Hole Dimensions | N/A |
---|---|
Compatible Hole Length | 82 mm |
Compatible Hole Length | 3.230 in |
Compatible Hole Width | 47.4 mm |
Compatible Hole Width | 1.865 in |
Overall Height | 31.8 mm |
Overall Height | 1.250 in |
Overall Length | 88.9 mm |
Overall Length | 3.500 in |
Overall Width | 54 mm |
Overall Width | 2.125 in |
Color | Black |
Finish | Textured |
Grommet Shape | Rectangular |
Material | ABS |
Style | 3-Piece |
Surface Finish | Textured |
Type | B |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue