Menu Search

Fiber Clips - 2-Slot, 2mm, Adhesive Mount

In stock

Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It holds up to four 2mm cables, with each slot able to hold two cables.

It has side brackets that connect to each other for additional cables. They are easy to install and remove by adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-0

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
OFHB2-4A1-RT-19 $0.197 - $0.2486 33000 In stock
Fiber Clip - Adhesive ; ; Overall Height 8.4 mm | 0.331 in ;

OFHB2-4A1-RT-19

Price Range
$0.2486 - $0.197

Stock Levels
33000 In stock
Attributes
  • Color
    Natural
  • Full Material
    Polyamide 66
  • Material
    Nylon
  • Material Flammability Standard
    UL94 V-0
  • Mounting Method
    None