Menu Search

We found 79 product types for Fiber Management

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Fiber Management

List Grid

4 or 12 Fiber Splice Holder

Holds twelve 2.7 mm splices or four 4.2 mm splices. Fastens with either an adhesive pad or #4 screw.

900 Micron Strain Relief Boot

Provides added protection and strain relief for 900 micron fiber while routing through a hole.

Cable Clamps - Adhesive/Screw Mount, Round Wire Saddle

Wires and cables effortlessly slide into these round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.

These Wire Saddles are available in screw mounted or self-adhesive backed options. The adhesive option is backed with a high quality adhesive tape.

The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Color: Natural
  • UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

Cable Clamps - Plug-In, Round Wire Saddle

Wires and cables effortlessly slide into these Round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.

The plug-in application offers easy installation. The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colors: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

Connector Adapter Dust Cap

Connector Adapter Dust Caps provide environmental protection for SMA, ST, and FC connector adapters. The flexible PVC material is durable and provides a snug fit.

Connector Dust Caps with Chain

Connector Dust Caps and Plugs with Chains are threaded onto connector adapters when unmated to provide mechanical and environmental protection. The stainless steel material is suitable for harsh conditions.

Connector Dust Caps with Lanyard

Environmental Dust Caps are a type of Connector Port Cap that have a lanyard.

Made from Black Polyvinyl Chloride (PVC); they provide environmental protection to various connectors. The molded-on lanyard that is attached to the connector helps prevent loss of cover.

FC Connector Port Dust Caps

FC Connector Port Dust Caps are threaded onto FC connector adapters to provide protection from outside elements. The cost-effective HDPE material is durable and available in a variety of colors.

Fiber Coiling Clip

Optical Fiber Coiling Clips include two extruded clips which snap into each other to form a clip with a smooth, curved surface to accommodate fiber optic bundles.

Fiber Guide Spacers & Supports

Used in conjunction with OFFG flexible fiber guide to raise and mount guide.

Fiber Reel

The Fiber Management range supports many low profile fiber reels for spooling excess fiber onto a PCB board. Some reels can be broken apart to form a controlled bend around a 90 or 180 degree turn. The Fiber Reels are board mountable using standoff EFA04 27 ASS and stackable using Stacking Pillar EFA04 53 ASS

Fiber Reel Stacking Pillar

This pillar allows for stacking multiple EFA04 fiber reels. Once the desired number of reels are stacked, they are restrained with a spring clip that is included. Pillar is mounted with an included rivet from the bottom of the board.

Fiber Reel Standoff

Fibre Reel Standoff is designed to keep the cable reel clean, dry, and free from debris to ensure the integrity and safety of the cable during installation. It also helps to prevent tangling or twisting of the cable while it is being pulled or uncoiled, which can cause damage or break the cable.

The reel snaps onto the top of the standoff holding it in place. Used in applications for manufacturing, and medical.

  • Material: Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

Please Note: It comes with an SRHR-3555 mounting rivet for attachment to the bottom of the board.

Fiber Bend Limiting Tubing

Optical Fiber Bend Limiting Tubing offers the ultimate protection to fibers, eliminating problems such as crushing, kinking and microbending while supplying an entire self-managing solution for fiber routing management.

Fiber Bend Limiting Tubing - Clips, Hinged Top Lock

Optical Fiber Bend Limiting Tubing Clips are snap-fitted for easy installation and allow the running of Optical Fiber Bend Limiting Tubing along a panel, enclosure or racking unit. They are hinge-fitted which also aids the ease of installation and removal.

Fiber Bend Limiting Tubing - Clips, Snap-in

Fiber Bend Limiting Tubing can be mounted using saddles such as the Snap-in Clips. These are simple to install and come in two different types.

Fiber Bend Limiting Tubing - Clips, Standoff

Optical Fiber tubing standoff clips are excellent for above board routing requirements. Designed with a snap-in cupped base to provide easy installation and stability for the tube being supported above.

Fiber Bracket - Quarter-Turn

These Fibre Brackets help minimize interference and prevent damage or stress on the fibre entering the clip. They securely hold the fiber optic cable in place, preventing fibre from coming loose or shifting during use.

Mounts and unmounts easily and quickly in a standard 19"" rack with a quarter turn. Used for panels and components, including electronics, machinery, and enclosures.

  • Material: Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

Fiber Clips - 16-Slot - 3.9mm, 3.4mm, 2.9mm

Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It is designed to hold 16 cables in place in 3 different clips of 4, 6 and 6 components, which can be separated. The smallest clip is for 3.9 mm fibre; the others are 3.4 mm and 2.9 mm.

They are easy to install and remove by clip-on or adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.

  • Material: Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

Fiber Clips - 16-Slot - 3mm, 2mm

Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It is designed to hold 16 cables in place in 3 different clips of 4, 4 and 8 components, which can be separated. A number of fibre clip slots take 3 mm clips, while others take 2 mm clips.

They are easy to install and remove by clip-on or adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.

  • Material: Nylon
  • Colour: Blue, Black
  • Material Flammability Standard: UL94 V-0

Fiber Clips - 2-Slot - 6mm, 5.5mm, 4.5mm

Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It is designed with two slots to hold cables of different diameters including 4.5mm, 5.5mm and 6mm.

They are easy to install and remove by clip-on, screw or adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.

  • Material: Nylon
  • Colour: Yellow, Green, Red
  • Material Flammability Standard: UL94 V-0

Fiber Clips - 2-Slot, 2mm, Adhesive Mount

Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It holds up to four 2mm cables, with each slot able to hold two cables.

It has side brackets that connect to each other for additional cables. They are easy to install and remove by adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-0

Fiber Clips - 24-Slot, Splice Holder

Holds up to 24 components/splice protectors. Flexible wings grip components up to 1.6 mm in diameter. Low profile to save space.

Fiber Clips - 3- & 5-Slot, 6 & 9 Cables, 2mm, Snap-In

3-slot fiber clip can hold up to 6 individual fibers of 2 mm. 5-slot fiber clip can hold up to 9 fibers: 8 fibers of 2.2 mm and 1 fiber of 4.0 mm.

Fiber Clips - 3-Slot - 3mm

These 3 Slot Fibre Clips are designed for organising and securing fibre optic cables, splice protectors, and WDMs. This type of fibre clip can hold three 3mm diameter fibres, ensuring an attractive and secure fit for optimal cable management.

It has adhesive pads for easy installation and helps keep the cabling in place, preventing unwanted movement, tangles, or cable damage. Used in various applications, including telecommunications, security systems, manufacturing or data centres.

  • Material: Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

  • of 4