Menu Search

Fiber Clips - 3- & 5-Slot, 6 & 9 Cables, 2mm, Snap-In

In stock

3-slot fiber clip can hold up to 6 individual fibers of 2 mm. 5-slot fiber clip can hold up to 9 fibers: 8 fibers of 2.2 mm and 1 fiber of 4.0 mm.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Number of Positions Cable Diameter Hole Diameter Panel Thickness Number of Slots View
$0.3695 - $0.4433 2000 In stock
0.311 in
0.25 in
5
OFB-BH-6-19 $0.349 - $0.4186 Request the lead time here
0.311 in
0.25 in
3
Fiber Clip 7.9 mm 6.4 mm 2.2 mm, 4.0 mm Natural Nylon 6/6

OFB-BH-9-19

Price Range
$0.4433 - $0.3695

Stock Levels
2000 In stock
Attributes
  • Hole Diameter
    0.311 in
  • Overall Height
    0.618 in
  • Overall Width
    0.992 in
  • Panel Thickness
    0.25 in
  • Color
    Natural
Fiber Clip 7.9 mm 6.4 mm 2.2 mm Natural Nylon 6/6

OFB-BH-6-19

Price Range
$0.4186 - $0.349

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.311 in
  • Overall Height
    0.65 in
  • Overall Width
    0.551 in
  • Panel Thickness
    0.25 in
  • Color
    Natural