Menu Search

Fiber Clips - 3-Slot - 3mm

In stock

These 3 Slot Fibre Clips are designed for organising and securing fibre optic cables, splice protectors, and WDMs. This type of fibre clip can hold three 3mm diameter fibres, ensuring an attractive and secure fit for optimal cable management.

It has adhesive pads for easy installation and helps keep the cabling in place, preventing unwanted movement, tangles, or cable damage. Used in various applications, including telecommunications, security systems, manufacturing or data centres.

  • Material: Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
EFA04-02-ASS $1.2743 - $1.4119 100 In stock
Fiber Clip - Clip in;Adhesive ; ; Overall Height 4.8 mm | 0.189 in ;

EFA04-02-ASS

Price Range
$1.4119 - $1.2743

Stock Levels
100 In stock
Attributes
  • Overall Height
    0.189 in
  • Overall Length
    1.043 in
  • Overall Width
    0.581 in
  • Color
    Black
  • Full Material
    Polyamide 6