The Fiber Management range supports many low profile fiber reels for spooling excess fiber onto a PCB board. Some reels can be broken apart to form a controlled bend around a 90 or 180 degree turn. The range also offers stacking pillars and stand-offs which can be used to stack multiple reels for compact spooling of multiple runs of fiber. Fiber Guides are used to assist with reeling and corner guides maintain a bending radius through a 90 degree turn
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Radius | Mounting Method | Overall Height | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$4.511 - $5.1264 | 900 In stock |
35.0 mm
|
Snap Rivet
|
0.472 in
12.0 mm
|
|||||||
$4.9382 - $5.6115 | 300 In stock |
40.0 mm
|
Adhesive
|
0.472 in
12.0 mm
|
|||||||
$3.8666 - $4.3938 | 400 In stock |
30.0 - 37.0 mm
|
Snap Rivet
|
0.217 in
5.5 mm
|
|||||||
$4.203 - $4.7759 | 800 In stock |
30.0 mm
|
Snap Rivet
|
0.472 in
12.0 mm
|
|||||||
$4.383 - $4.9806 | 300 In stock |
30.0 mm
|
Adhesive
|
0.315 in
8.0 mm
|
|||||||
$3.1851 - $3.6194 | 200 In stock |
35.0 mm
|
Screw
|
0.189 in
4.8 mm
|
|||||||
$3.3896 - $3.8519 | 700 In stock |
30.0 mm
|
Adhesive
|
0.197 in
5.0 mm
|
|||||||
$3.5065 - $3.9844 | In production |
40.0 mm
|
Screw
|
0.189 in
4.8 mm
|
|||||||
EFA04-34-001 | $3.1265 - $3.5529 | 1000 In stock |
30.5 mm
|
Screw
|
0.197 in
5.0 mm
|
||||||
EFA04-34-004 | $4.0322 - $4.5822 | 300 In stock |
30.0 mm
|
Screw
|
0.472 in
12.0 mm
|
||||||
$4.7045 - $5.346 | 1200 In stock |
40.0 mm
|
Screw
|
0.472 in
12.0 mm
|
|||||||
$3.3896 - $3.8519 | In production |
30.0 mm
|
Snap Rivet
|
0.197 in
5.0 mm
|
|||||||
$4.7045 - $5.346 | 400 In stock |
35.0 mm
|
Adhesive
|
0.472 in
12.0 mm
|
|||||||
EFA04-34-010 | $4.1785 - $4.7482 | In production |
30.0 mm
|
Screw
|
0.315 in
8.0 mm
|
||||||
$4.3246 - $4.9143 | 300 In stock |
35.0 mm
|
Screw
|
0.472 in
12.0 mm
|
|||||||
$3.6704 - $4.1712 | In production |
40.0 mm
|
Snap Rivet
|
0.189 in
4.8 mm
|
|||||||
$4.203 - $4.7759 | 200 In stock |
30.0 - 37.0 mm
|
Snap Rivet
|
0.315 in
8.0 mm
|
|||||||
$3.594 - $4.0841 | 100 In stock |
35.0 mm
|
Snap Rivet
|
0.189 in
4.8 mm
|
|||||||
$4.0322 - $4.5822 | 800 In stock |
30.0 -37.0 mm
|
Adhesive
|
0.217 in
5.5 mm
|
|||||||
$4.383 - $4.9806 | 200 In stock |
30.0 mm
|
Adhesive
|
0.472 in
12.0 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue