Finned Stud Caps are used to protect a wide range of studs. The internal fins provide a stronghold and are flexible to be suitable for various diameters with the use of one part. The range comes with a grip to ease the removal of the part and without a grip.
It prevents studs from rusting or corroding and protects them from abrasion. They are easy to install and remove. It is used in manufacturing, railings, fences, furniture and other applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Inside Diameter | Minimum Compatible Stud Size | Maximum Compatible Stud Size | View |
---|---|---|---|---|---|---|
$0.1037 - $1.2546 | 64750 In stock |
0.059 in
1.5 mm
|
0.354 in
9 mm
|
0.413 in
10.5 mm
|
||
$0.2487 - $3.0162 | 11100 In stock |
0.059 in
1.5 mm
|
0.787 in
20 mm
|
0.866 in
22 mm
|
||
$0.1648 - $2.0678 | 28868 In stock |
0.472 in
12 mm
|
0.354 in
9 mm
|
0.393 in
10 mm
|
||
$0.1453 - $1.7568 | 6250 In stock |
0.059 in
1.5 mm
|
0.433 in
11 mm
|
0.512 in
13 mm
|
||
$0.2908 - $3.5136 | Request the lead time here |
0.059 in
1.5 mm
|
0.944 in
24 mm
|
1.023 in
26 mm
|
||
$0.1588 - $1.99 | Request the lead time here |
0.433 in
11 mm
|
0.314 in
8 mm
|
0.354 in
9 mm
|
||
$0.0893 - $1.079 | 234487 In stock |
0.059 in
1.5 mm
|
0.255 in
6.5 mm
|
0.314 in
8 mm
|
||
$0.1726 - $2.0833 | 3750 In stock |
0.059 in
1.5 mm
|
0.551 in
14 mm
|
0.629 in
16 mm
|
||
$0.3327 - $4.0267 | Request the lead time here |
0.059 in
1.5 mm
|
1.102 in
28 mm
|
1.181 in
30 mm
|
||
$0.1501 - $1.8812 | 6000 In stock |
0.394 in
10 mm
|
0.255 in
6.5 mm
|
0.314 in
8 mm
|
||
$0.0936 - $1.1304 | Request the lead time here |
0.069 in
1.8 mm
|
0.314 in
8 mm
|
0.354 in
9 mm
|
||
$0.1774 - $2.1301 | 101856 In stock |
0.059 in
1.5 mm
|
0.669 in
17 mm
|
0.748 in
19 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.