Menu Search

Flange Protector Washer - Overall Diameter 34.9 mm | 1.375 in ; HDPE ; Black

Flange Protector Washer helps securely fasten protective disc to a flange when used with a pin.
Item code:

WAS1-3/8A

15606 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 $1.5145
100 - 199 $1.0826
200 - 399 $0.7573
400 - 799 $0.5414
800 - 3999 $0.4319
4000 - 7999 $0.4112
8000 + $0.389
Standard pack: 800

Order any quantity

Total price:

$1.51

1 x $1.5145

Add sample +

Specifications

Imperial
Metric
SKU attributes
Overall Diameter 1.375 in
Color Black
Full Material High-Density Polyethylene
Material HDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us