Menu Search

Flat Cable Clamp - Screw & Adhesive Mount, Split Arm

In stock

Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.

The range includes the ribbon clamp screw and adhesive mounted.Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Mounting Method View
SFCC-8-01A-RT $0.3727 - $0.559 22000 In stock
Adhesive
SFCC-4-01A-RT $0.279 - $0.3347 30000 In stock
Adhesive
SFCC-4-01 $0.1435 - $0.2102 2000 In stock
Screw
SFCC-8-01 $0.266 - $0.3891 8000 In stock
Screw
Flat Cable Clip - ;

SFCC-8-01A-RT

Price Range
$0.559 - $0.3727

Stock Levels
22000 In stock
Attributes
  • Overall Height
    0.264 in
  • Adhesive Type
    Acrylic
  • Base Material
    Acrylic-Based Adhesive
  • Color
    Natural
  • Material
    Nylon
Flat Cable Clip - 6.4 mm | 0.252 in ;

SFCC-4-01A-RT

Price Range
$0.3347 - $0.279

Stock Levels
30000 In stock
Attributes
  • Adhesive Type
    Acrylic
  • Color
    Natural
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
  • Mounting Method
    Adhesive
Flat Cable Clip - 6.4 mm | 0.252 in ;

SFCC-4-01

Price Range
$0.2102 - $0.1435

Stock Levels
2000 In stock
Attributes
  • Color
    Natural
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
  • Mounting Method
    Screw
Flat Cable Clip - 6.4 mm | 0.252 in ;

SFCC-8-01

Price Range
$0.3891 - $0.266

Stock Levels
8000 In stock
Attributes
  • Color
    Natural
  • Material
    PA
  • Material Flammability Standard
    UL94 V-2
  • Mounting Method
    Screw