Menu Search

Masking Cones

In stock

Masking Cone Plugs are a versatile masking solution that can be used as a plug or as a cap. The tapered design allows the part to plug a range of inside diameter sizes and to cap a range of outside diameter sizes. These plugs are ideal for a range of masking applications, including; powder coating, e-coating, plating and anodizing.

The range is available in a choice of materials that include premium Silicone and economical EPDM. Silicone benefits from a high temperature rating and can be used multiple times. EPDM is also reusable with a lower heat resistance, but superior chemical resistance.

  • Materials: Ethylene Propylene Diene Monomer (EPDM) and Silicone Rubber
  • Colors: Black and Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
20 results
Product SKUs information
Item Code Price range Availability Cap Diameter Flange Diameter Plug Diameter Maximum Temperature View
$0.1483 - $0.4119 4000 In stock
0.500 in
0.5 in
0.316 in
425 °F
SCON394197B $0.2692 - $0.7478 1000 In stock
0.650 in
0.65 in
0.394 in
425 °F
$0.3417 - $0.9491 2999 In stock
0.750 in
0.752 in
0.551 in
425 °F
$0.7926 - $2.2018 Request the lead time here
1.220 in
1.181 in
0.866 in
425 °F
$0.2174 - $0.6037 950 In stock
0.625 in
0.626 in
0.335 in
425 °F
$0.3119 - $0.8666 1000 In stock
0.625 in
0.626 in
0.335 in
600 °F
$0.6311 - $1.7533 2496 In stock
1.100 in
1.098 in
0.767 in
425 °F
$0.2637 - $0.7326 850 In stock
0.635 in
0.634 in
0.400 in
425 °F
$0.6456 - $3.9802 Request the lead time here
0.583 in
1.000 in
0.819 in
425 °F
$0.1857 - $0.5157 1000 In stock
0.500 in
0.5 in
0.250 in
600 °F
$0.3787 - $1.0521 Request the lead time here
0.635 in
0.634 in
0.400 in
600 °F
$0.6441 - $1.789 422 In stock
0.980 in
0.98 in
0.689 in
600 °F
$0.9319 - $2.5885 400 In stock
1.000 in
1 in
0.819 in
600 °F
SCON316216A $0.2118 - $0.5882 8000 In stock
0.500 in
0.5 in
0.316 in
600 °F
SCON394197A $0.3861 - $1.0723 3000 In stock
0.650 in
0.65 in
0.394 in
600 °F
$0.1303 - $0.362 52005 In stock
0.500 in
0.5 in
0.250 in
425 °F
$0.4509 - $1.2527 745 In stock
0.980 in
0.98 in
0.689 in
425 °F
$0.4863 - $1.351 1500 In stock
0.750 in
0.752 in
0.551 in
600 °F
SCON767532A $0.9021 - $2.5057 150 In stock
1.100 in
1.098 in
0.767 in
600 °F
SCON866630A $1.1304 - $3.1402 200 In stock
1.220 in
1.181 in
0.866 in
600 °F
Masking Cone Caps - Cap Diameter - 12.7 mm | 0.500 in ; Plug Diameter - 8 mm | 0.316 in ; Black ; EPDM

SCON316216B

Price Range
$0.4119 - $0.1483

Stock Levels
4000 In stock
Attributes
  • Cap Diameter
    0.500 in
  • Flange Diameter
    0.5 in
  • Maximum Temperature
    425 °F
  • Overall Height
    1 in
  • Plug Diameter
    0.316 in
Masking Cone Caps - Cap Diameter - 16.5 mm | 0.650 in ; Plug Diameter - 10 mm | 0.394 in ; Black ; EPDM

SCON394197B

Price Range
$0.7478 - $0.2692

Stock Levels
1000 In stock
Attributes
  • Cap Diameter
    0.650 in
  • Flange Diameter
    0.65 in
  • Maximum Temperature
    425 °F
  • Overall Height
    1.063 in
  • Plug Diameter
    0.394 in
Masking Cone Caps - Cap Diameter - 19.1 mm | 0.750 in ; Plug Diameter - 14 mm | 0.551 in ; Black ; EPDM

SCON551315C

Price Range
$0.9491 - $0.3417

Stock Levels
2999 In stock
Attributes
  • Cap Diameter
    0.750 in
  • Flange Diameter
    0.752 in
  • Maximum Temperature
    425 °F
  • Overall Height
    1.378 in
  • Plug Diameter
    0.551 in
Masking Cone Caps - Cap Diameter - 31 mm | 1.220 in ; Plug Diameter - 22 mm | 0.866 in ; Black ; EPDM

SCON866630C

Price Range
$2.2018 - $0.7926

Stock Levels
Request the lead time here
Attributes
  • Cap Diameter
    1.220 in
  • Flange Diameter
    1.181 in
  • Maximum Temperature
    425 °F
  • Overall Height
    2.087 in
  • Plug Diameter
    0.866 in
Masking Cone Caps - Cap Diameter - 15.9 mm | 0.625 in ; Plug Diameter - 8.5 mm | 0.335 in ; Black ; EPDM

SCON335177C

Price Range
$0.6037 - $0.2174

Stock Levels
950 In stock
Attributes
  • Cap Diameter
    0.625 in
  • Flange Diameter
    0.626 in
  • Maximum Temperature
    425 °F
  • Overall Height
    1 in
  • Plug Diameter
    0.335 in
Masking Cone Caps - Cap Diameter - 15.9 mm | 0.625 in ; Plug Diameter - 8.5 mm | 0.335 in ; Natural ; Silicone

SCON335177A

Price Range
$0.8666 - $0.3119

Stock Levels
1000 In stock
Attributes
  • Cap Diameter
    0.625 in
  • Flange Diameter
    0.626 in
  • Maximum Temperature
    600 °F
  • Overall Height
    1 in
  • Plug Diameter
    0.335 in
Masking Cone Caps - Cap Diameter - 27.9 mm | 1.100 in ; Plug Diameter - 19.5 mm | 0.767 in ; Black ; EPDM

SCON767532B

Price Range
$1.7533 - $0.6311

Stock Levels
2496 In stock
Attributes
  • Cap Diameter
    1.100 in
  • Flange Diameter
    1.098 in
  • Maximum Temperature
    425 °F
  • Overall Height
    2.008 in
  • Plug Diameter
    0.767 in
Masking Cone Caps - Cap Diameter - 16.1 mm | 0.635 in ; Plug Diameter - 10.2 mm | 0.400 in ; Black ; EPDM

SCON400230B

Price Range
$0.7326 - $0.2637

Stock Levels
850 In stock
Attributes
  • Cap Diameter
    0.635 in
  • Flange Diameter
    0.634 in
  • Maximum Temperature
    425 °F
  • Overall Height
    1.098 in
  • Plug Diameter
    0.400 in
Masking Cone Caps - Cap Diameter - 14.8 mm | 0.583 in ; Plug Diameter - 20.8 mm | 0.819 in ; Black ; EPDM

SCON819583C

Price Range
$3.9802 - $0.6456

Stock Levels
Request the lead time here
Attributes
  • Cap Diameter
    0.583 in
  • Flange Diameter
    1.000 in
  • Maximum Temperature
    425 °F
  • Overall Height
    1.929 in
  • Plug Diameter
    0.819 in
Masking Cone Caps - Cap Diameter - 12.7 mm | 0.500 in ; Plug Diameter - 6.4 mm | 0.250 in ; Natural ; Silicone

SCON250130A

Price Range
$0.5157 - $0.1857

Stock Levels
1000 In stock
Attributes
  • Cap Diameter
    0.500 in
  • Flange Diameter
    0.5 in
  • Maximum Temperature
    600 °F
  • Overall Height
    0.906 in
  • Plug Diameter
    0.250 in
Masking Cone Caps - Cap Diameter - 16.1 mm | 0.635 in ; Plug Diameter - 10.2 mm | 0.400 in ; Natural ; Silicone

SCON400230A

Price Range
$1.0521 - $0.3787

Stock Levels
Request the lead time here
Attributes
  • Cap Diameter
    0.635 in
  • Flange Diameter
    0.634 in
  • Maximum Temperature
    600 °F
  • Overall Height
    1.098 in
  • Plug Diameter
    0.400 in
Masking Cone Caps - Cap Diameter - 24.9 mm | 0.980 in ; Plug Diameter - 17.5 mm | 0.689 in ; Natural ; Silicone

SCON689453A

Price Range
$1.789 - $0.6441

Stock Levels
422 In stock
Attributes
  • Cap Diameter
    0.980 in
  • Flange Diameter
    0.98 in
  • Maximum Temperature
    600 °F
  • Overall Height
    1.5 in
  • Plug Diameter
    0.689 in
Masking Cone Caps - Cap Diameter - 25.4 mm | 1.000 in ; Plug Diameter - 20.8 mm | 0.819 in ; Natural ; Silicone

SCON819583A

Price Range
$2.5885 - $0.9319

Stock Levels
400 In stock
Attributes
  • Cap Diameter
    1.000 in
  • Flange Diameter
    1 in
  • Maximum Temperature
    600 °F
  • Overall Height
    1.89 in
  • Plug Diameter
    0.819 in
Masking Cone Caps - Cap Diameter - 12.7 mm | 0.500 in ; Plug Diameter - 8 mm | 0.316 in ; Natural ; Silicone

SCON316216A

Price Range
$0.5882 - $0.2118

Stock Levels
8000 In stock
Attributes
  • Cap Diameter
    0.500 in
  • Flange Diameter
    0.5 in
  • Maximum Temperature
    600 °F
  • Overall Height
    1 in
  • Plug Diameter
    0.316 in
Masking Cone Caps - Cap Diameter - 16.5 mm | 0.650 in ; Plug Diameter - 10 mm | 0.394 in ; Natural ; Silicone

SCON394197A

Price Range
$1.0723 - $0.3861

Stock Levels
3000 In stock
Attributes
  • Cap Diameter
    0.650 in
  • Flange Diameter
    0.65 in
  • Maximum Temperature
    600 °F
  • Overall Height
    1.063 in
  • Plug Diameter
    0.394 in
Masking Cone Caps - Cap Diameter - 12.7 mm | 0.500 in ; Plug Diameter - 6.4 mm | 0.250 in ; Black ; EPDM

SCON250130B

Price Range
$0.362 - $0.1303

Stock Levels
52005 In stock
Attributes
  • Cap Diameter
    0.500 in
  • Flange Diameter
    0.5 in
  • Maximum Temperature
    425 °F
  • Overall Height
    0.906 in
  • Plug Diameter
    0.250 in
Masking Cone Caps - Cap Diameter - 24.9 mm | 0.980 in ; Plug Diameter - 17.5 mm | 0.689 in ; Black ; EPDM

SCON689453C

Price Range
$1.2527 - $0.4509

Stock Levels
745 In stock
Attributes
  • Cap Diameter
    0.980 in
  • Flange Diameter
    0.98 in
  • Maximum Temperature
    425 °F
  • Overall Height
    1.5 in
  • Plug Diameter
    0.689 in
Masking Cone Caps - Cap Diameter - 19.1 mm | 0.750 in ; Plug Diameter - 14 mm | 0.551 in ; Natural ; Silicone

SCON551315A

Price Range
$1.351 - $0.4863

Stock Levels
1500 In stock
Attributes
  • Cap Diameter
    0.750 in
  • Flange Diameter
    0.752 in
  • Maximum Temperature
    600 °F
  • Overall Height
    1.378 in
  • Plug Diameter
    0.551 in
Masking Cone Caps - Cap Diameter - 27.9 mm | 1.100 in ; Plug Diameter - 19.5 mm | 0.767 in ; Natural ; Silicone

SCON767532A

Price Range
$2.5057 - $0.9021

Stock Levels
150 In stock
Attributes
  • Cap Diameter
    1.100 in
  • Flange Diameter
    1.098 in
  • Maximum Temperature
    600 °F
  • Overall Height
    2.008 in
  • Plug Diameter
    0.767 in
Masking Cone Caps - Cap Diameter - 31 mm | 1.220 in ; Plug Diameter - 22 mm | 0.866 in ; Natural ; Silicone

SCON866630A

Price Range
$3.1402 - $1.1304

Stock Levels
200 In stock
Attributes
  • Cap Diameter
    1.220 in
  • Flange Diameter
    1.181 in
  • Maximum Temperature
    600 °F
  • Overall Height
    2.087 in
  • Plug Diameter
    0.866 in