Masking Flangeless plugs are designed to mask holes without masking the surrounding surface area. The tapered design allows mulitple hole diameters to be protected. Ergonomically friendly profile has a pull-tab for easy installation and removal. These come in a premium high-temp silicone material or in a economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Overall Diameter | Temperature Range | Maximum Overall Diameter | View | |
|---|---|---|---|---|---|---|
| $2.0046 - $5.0115 | 228 In stock |
1.125 in
28.6 mm
|
|
1.250 in
31.8 mm
|
||
| $4.3802 - $10.9505 | 550 In stock |
1.774 in
45.1 mm
|
|
2.000 in
50.8 mm
|
||
| 18409B | $0.1898 - $1.1844 | 45618 In stock |
|
203 °F
95 °C
|
|
|
| $1.8373 - $11.3629 | 7400 In stock |
1.024 in
26 mm
|
|
1.102 in
28 mm
|
||
| $0.1985 - $0.4963 | 1499 In stock |
0.157 in
4 mm
|
|
0.236 in
6 mm
|
||
| $0.3248 - $0.8121 | 9117 In stock |
0.236 in
6 mm
|
|
0.315 in
8 mm
|
||
| $0.7926 - $1.9815 | 410 In stock |
0.787 in
20 mm
|
|
0.886 in
22.5 mm
|
||
| $1.0023 - $2.5057 | 10000 In stock |
0.709 in
18 mm
|
|
0.787 in
20 mm
|
||
| $3.8607 - $9.6518 | 1494 In stock |
1.320 in
33.5 mm
|
|
1.547 in
39.3 mm
|
||
| $0.2464 - $1.5383 | 10267 In stock |
|
203 °F
95 °C
|
|
||
| $0.4896 - $3.0575 | 975 In stock |
|
203 °F
95 °C
|
|
||
| $0.3452 - $0.8631 | 5500 In stock |
0.394 in
10 mm
|
|
0.472 in
12 mm
|
||
| $0.5512 - $1.3782 | 2000 In stock |
0.630 in
16 mm
|
|
0.709 in
18 mm
|
||
| $1.8411 - $4.6025 | 500 In stock |
0.868 in
22 mm
|
|
1.094 in
27.8 mm
|
||
| $0.4157 - $2.5908 | 4000 In stock |
|
203 °F
95 °C
|
|
||
| $2.4686 - $6.1714 | 400 In stock |
1.094 in
27.8 mm
|
|
1.320 in
33.5 mm
|
||
| $4.64 - $11.60 | 50 In stock |
1.547 in
39.3 mm
|
|
1.774 in
45.1 mm
|
||
| $0.2655 - $0.6637 | 28627 In stock |
0.315 in
8 mm
|
|
0.394 in
10 mm
|
||
| $0.4993 - $1.2482 | 3700 In stock |
0.551 in
14 mm
|
|
0.630 in
16 mm
|
||
| $1.7892 - $4.4731 | Request the lead time here |
1.000 in
25.4 mm
|
|
1.125 in
28.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue