High Temperature Tubing is an excellent masking solution to fit over longer parts, where standard caps are too short. The tubing can be used with a cap, if required. These caps be be applied to long studs and pins.
Supplied on a roll; the tubing can be cut to the required length. By cutting long also creates an easy pull tab, for swift removal. It can be masked off thru-hole by utilising the outside diameter of the tube and pulling it through.
The tubing is flexible and conforms to irregularities. It will not melt or harden and can be reused - making it an economical product.
Popular applications include; powder coating, e-coating, plating and anodising.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | View | |
---|---|---|---|---|
ST1750A | $114.19 - $142.80 | 2 In stock |
1.750 in
44.5 mm
|
|
$129.81 - $162.86 | 1 In stock |
2.000 in
50.8 mm
|
||
$42.87 - $53.77 | 5 In stock |
0.080 in
2 mm
|
||
$51.55 - $64.35 | 1 In stock |
0.140 in
3.6 mm
|
||
$66.59 - $83.19 | 3 In stock |
0.203 in
5.2 mm
|
||
$44.90 - $56.15 | 1 In stock |
0.093 in
2.4 mm
|
||
$55.83 - $69.90 | 2 In stock |
0.156 in
4 mm
|
||
$64.35 - $80.50 | 3 In stock |
0.218 in
5.5 mm
|
||
$47.13 - $59.00 | 2 In stock |
0.312 in
7.9 mm
|
||
$63.26 - $79.20 | 1 In stock |
0.437 in
11.1 mm
|
||
$118.14 - $147.54 | 2 In stock |
0.875 in
22.2 mm
|
||
ST1250A | $81.92 - $102.46 | 2 In stock |
1.250 in
31.8 mm
|
|
$120.99 - $151.17 | 1 In stock |
1.875 in
47.6 mm
|
||
$39.06 - $48.86 | 2 In stock |
0.040 in
1 mm
|
||
$42.87 - $53.77 | 1 In stock |
0.109 in
2.8 mm
|
||
$64.35 - $80.50 | 1 In stock |
0.172 in
4.4 mm
|
||
$75.11 - $93.93 | 31 In stock |
0.234 in
5.9 mm
|
||
$51.55 - $64.35 | 6 In stock |
0.343 in
8.7 mm
|
||
$76.06 - $95.21 | 21 In stock |
0.500 in
12.7 mm
|
||
$124.93 - $156.08 | 2 In stock |
0.937 in
23.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.