Internal Metal Corner Hinges have a hinge rotational angle of 180 degree, they are essentially used for steel panels on big sized applications. The range is made of die-cast zinc alloy with different type of finishes. The panels are hinges with a pin system.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Color | Finish | Body Material | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| $4.97 - $5.39 | 270 In stock |
1.339 in
34.0 mm
|
Black
|
|
Die Cast Zinc Alloy
|
1.339 in
34.0 mm
|
||
| $4.07 - $4.41 | 192 In stock |
1.339 in
34.0 mm
|
Black
|
|
Nylon 6
|
1.339 in
34.0 mm
|
||
| $3.67 - $3.95 | 200 In stock |
2.087 in
53.0 mm
|
Black
|
Black Powder-Coated
|
Zinc Alloy
|
0.748 in
19.0 mm
|
||
| $4.00 - $4.37 | 178 In stock |
2.087 in
53.0 mm
|
Silver
|
Chrome Plated
|
Zinc Alloy
|
1.22 in
31.0 mm
|
||
| $5.67 - $6.15 | 170 In stock |
1.772 in
45.0 mm
|
Black
|
Black Powder-Coated
|
Zinc Alloy
|
1.85 in
47.0 mm
|
||
| $7.13 - $7.72 | 68 In stock |
1.772 in
45.0 mm
|
Black
|
Black Powder-Coated
|
Zinc Alloy
|
1.85 in
47.0 mm
|
||
| $7.64 - $8.27 | 214 In stock |
2.756 in
70.0 mm
|
Black
|
Black Powder-Coated
|
Zinc Alloy
|
0.906 in
23.0 mm
|
||
| $8.92 - $9.66 | 150 In stock |
2.362 in
60.0 mm
|
Black
|
Black Powder-Coated
|
Zinc Alloy
|
1.299 in
33.0 mm
|
||
| $3.67 - $3.95 | 200 In stock |
2.087 in
53.0 mm
|
Black
|
Black Powder-Coated
|
Zinc Alloy
|
0.748 in
19.0 mm
|
||
| $4.00 - $4.37 | Request the lead time here |
2.087 in
53.0 mm
|
Black
|
Black Powder-Coated
|
Zinc Alloy
|
1.22 in
31.0 mm
|
||
| $5.83 - $6.31 | 200 In stock |
1.772 in
45.0 mm
|
Black
|
Black Powder-Coated
|
Zinc Alloy
|
1.85 in
47.0 mm
|
||
| $3.67 - $3.95 | Request the lead time here |
2.087 in
53.0 mm
|
Silver
|
Chrome Plated
|
Zinc Alloy
|
0.787 in
20.0 mm
|
||
| $3.67 - $3.95 | 200 In stock |
2.087 in
53.0 mm
|
Black
|
Black Powder-Coated
|
Zinc Alloy
|
0.748 in
19.0 mm
|
||
| $27.77 - $29.90 | 200 In stock |
2.087 in
53.0 mm
|
Black
|
Black Powder-Coated
|
Stainless Steel
|
0.748 in
19.0 mm
|
||
| $5.67 - $6.15 | 50 In stock |
1.772 in
45.0 mm
|
Black
|
Black Powder-Coated
|
Zinc Alloy
|
1.85 in
47.0 mm
|
||
| $3.70 - $4.00 | 200 In stock |
2.087 in
53.0 mm
|
Silver
|
Chrome Plated
|
Zinc Alloy
|
0.787 in
20.0 mm
|
||
| $4.62 - $5.16 | 342 In stock |
2.087 in
53.0 mm
|
Black
|
Black Powder-Coated
|
Zinc Alloy
|
1.291 in
32.8 mm
|
||
| $3.67 - $3.95 | 200 In stock |
2.087 in
53.0 mm
|
Black
|
Black Powder-Coated
|
Zinc Alloy
|
0.748 in
19.0 mm
|
||
| $27.77 - $29.90 | 200 In stock |
2.087 in
53.0 mm
|
Black
|
Black Powder-Coated
|
Stainless Steel
|
0.748 in
19.0 mm
|
||
| $6.02 - $6.56 | 202 In stock |
1.772 in
45.0 mm
|
Black
|
Black Powder-Coated
|
Zinc Alloy
|
1.85 in
47.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue