Our Cheese Machine Screws are offered in standard metric sizes, and are a sound replacement for metal screws.
A Cheese Head Screw has a head with cylindrical sides with a flat disc top, and a flat bearing surface. The Cheese Head Machine Screw head is approximately half of its diameter, and features a slot drive.
Cheese Machine Screws are commonly used in appliance manufacturing, automotive applications, and electrical fixing components. They are a lightweight option, which benefits from resistance to vibrations, most chemicals, electricity, and corrosion.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.1479 - $0.2028 | 15000 In stock |
M10
|
|
0.984 in
25.0 mm
|
||
$0.0309 - $0.0424 | 43000 In stock |
M2
|
|
0.236 in
6.0 mm
|
||
$0.0321 - $0.044 | 11000 In stock |
M3
|
|
0.63 in
16.0 mm
|
||
$0.0342 - $0.0468 | 15000 In stock |
M4
|
|
0.394 in
10.0 mm
|
||
50M040070D030 | $0.036 - $0.0494 | 38000 In stock |
M4
|
|
1.181 in
30.0 mm
|
|
$0.038 - $0.0522 | Request the lead time here |
M5
|
|
0.63 in
16.0 mm
|
||
$0.0617 - $0.0846 | 4000 In stock |
M6
|
|
1.181 in
30.0 mm
|
||
$0.0308 - $0.0422 | 1000 In stock |
M2.5
|
|
0.197 in
5.0 mm
|
||
$0.0256 - $0.0351 | Request the lead time here |
M3
|
|
0.551 in
14.0 mm
|
||
$0.0323 - $0.0443 | 3000 In stock |
M3.5
|
|
0.236 in
6.0 mm
|
||
$0.0337 - $0.0463 | Request the lead time here |
M3.5
|
|
0.787 in
20.0 mm
|
||
$0.0234 - $0.0321 | Request the lead time here |
M4
|
|
0.157 in
4.0 mm
|
||
$0.0369 - $0.0507 | 4000 In stock |
M5
|
|
0.236 in
6.0 mm
|
||
$0.053 - $0.0728 | 9000 In stock |
M5
|
|
1.181 in
30.0 mm
|
||
$0.0438 - $0.06 | 10000 In stock |
M6
|
|
0.315 in
8.0 mm
|
||
$0.0625 - $0.0857 | 500 In stock |
M6
|
|
1.378 in
35.0 mm
|
||
$0.0643 - $0.0882 | 3500 In stock |
M6
|
|
2.362 in
60.0 mm
|
||
$0.176 - $0.2414 | 500 In stock |
M8
|
|
0.787 in
20.0 mm
|
||
$0.2538 - $0.3481 | 500 In stock |
M8
|
|
2.756 in
70.0 mm
|
||
$0.2441 - $0.3348 | 5000 In stock |
M10
|
|
1.969 in
50.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.