Menu Search

PCB Spacer - Push-In/Wide Base

In stock

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Hole Diameter B Panel Thickness B Range Spacer Length View
$0.1996 - $0.2394 Request the lead time here
UL94 V-0
0.063 in
0.394 in
$0.1599 - $0.1918 Request the lead time here
UL94 V-2
0.030 - 0.063 in
0.315 in
$0.2014 - $0.2418 Request the lead time here
UL94 V-0
0.030 - 0.063 in
0.157 in
$0.1916 - $0.2299 Request the lead time here
UL94 V-0
0.063 in
0.315 in
PSD-10M-01 $0.1536 - $0.1842 21000 In stock
UL94 V-2
0.063 in
0.394 in
$0.2047 - $0.2455 Request the lead time here
UL94 V-0
0.063 in
0.551 in
$0.2042 - $0.2451 Request the lead time here
UL94 V-0
0.030 - 0.063 in
0.236 in
PSD-7M-01 $0.1444 - $0.1732 Request the lead time here
UL94 V-2
0.063 in
0.276 in
$0.1413 - $0.1695 6000 In stock
UL94 V-2
0.063 in
0.157 in
$0.208 - $0.2494 Request the lead time here
UL94 V-0
0.030 - 0.063 in
0.315 in
$0.2053 - $0.2461 Request the lead time here
UL94 V-0
0.030 - 0.063 in
0.276 in
$0.1444 - $0.1732 Request the lead time here
UL94 V-2
0.063 in
0.236 in
$0.1876 - $0.225 18000 In stock
UL94 V-0
0.063 in
0.236 in
$0.2235 - $0.2682 Request the lead time here
UL94 V-0
0.063 in
0.709 in
$0.155 - $0.186 Request the lead time here
UL94 V-2
0.030 - 0.063 in
0.157 in
  • of 2
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Spacer Length 10 mm | 0.394 in ; Style 1 ; -40 - 110 °C | -40 - 230 °F

PSD-10M-19

Price Range
$0.2394 - $0.1996

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.098 in
  • Flange Diameter
    0.276 in
  • Locking Head Height B
    0.138 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness B
    0.063 in
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Spacer Length 8 mm | 0.315 in ; Style 3 ; -40 - 85 °C | -40 - 185 °F

PSE-8M-01

Price Range
$0.1918 - $0.1599

Stock Levels
Request the lead time here
Attributes
  • Flange Diameter
    0.236 in
  • Locking Head Height B
    0.075 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness B
    0.063 in
  • Minimum Operating Temperature
    -40 °F
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Spacer Length 4 mm | 0.157 in ; Style 3 ; -40 - 110 °C | -40 - 230 °F

PSE-4M-19

Price Range
$0.2418 - $0.2014

Stock Levels
Request the lead time here
Attributes
  • Flange Diameter
    0.236 in
  • Locking Head Height B
    0.075 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness B
    0.063 in
  • Minimum Operating Temperature
    -40 °F
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Spacer Length 8 mm | 0.315 in ; Style 1 ; -40 - 110 °C | -40 - 230 °F

PSD-8M-19

Price Range
$0.2299 - $0.1916

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.098 in
  • Flange Diameter
    0.276 in
  • Locking Head Height B
    0.138 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness B
    0.063 in
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Spacer Length 10 mm | 0.394 in ; Style 1 ; -40 - 85 °C | -40 - 185 °F

PSD-10M-01

Price Range
$0.1842 - $0.1536

Stock Levels
21000 In stock
Attributes
  • Body Diameter
    0.098 in
  • Flange Diameter
    0.276 in
  • Locking Head Height B
    0.138 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness B
    0.063 in
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Spacer Length 14 mm | 0.551 in ; Style 1 ; -40 - 110 °C | -40 - 230 °F

PSD-14M-19

Price Range
$0.2455 - $0.2047

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.098 in
  • Flange Diameter
    0.276 in
  • Locking Head Height B
    0.138 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness B
    0.063 in
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Spacer Length 6 mm | 0.236 in ; Style 3 ; -40 - 110 °C | -40 - 230 °F

PSE-6M-19

Price Range
$0.2451 - $0.2042

Stock Levels
Request the lead time here
Attributes
  • Flange Diameter
    0.236 in
  • Locking Head Height B
    0.075 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness B
    0.063 in
  • Minimum Operating Temperature
    -40 °F
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Spacer Length 7 mm | 0.276 in ; Style 1 ; -40 - 85 °C | -40 - 185 °F

PSD-7M-01

Price Range
$0.1732 - $0.1444

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.098 in
  • Flange Diameter
    0.276 in
  • Locking Head Height B
    0.138 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness B
    0.063 in
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Spacer Length 4 mm | 0.157 in ; Style 1 ; -40 - 85 °C | -40 - 185 °F

PSD-4M-01

Price Range
$0.1695 - $0.1413

Stock Levels
6000 In stock
Attributes
  • Body Diameter
    0.098 in
  • Flange Diameter
    0.276 in
  • Locking Head Height B
    0.138 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness B
    0.063 in
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Spacer Length 8 mm | 0.315 in ; Style 3 ; -40 - 110 °C | -40 - 230 °F

PSE-8M-19

Price Range
$0.2494 - $0.208

Stock Levels
Request the lead time here
Attributes
  • Flange Diameter
    0.236 in
  • Locking Head Height B
    0.075 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness B
    0.063 in
  • Minimum Operating Temperature
    -40 °F
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Spacer Length 7 mm | 0.276 in ; Style 3 ; -40 - 110 °C | -40 - 230 °F

PSE-7M-19

Price Range
$0.2461 - $0.2053

Stock Levels
Request the lead time here
Attributes
  • Flange Diameter
    0.236 in
  • Locking Head Height B
    0.075 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness B
    0.063 in
  • Minimum Operating Temperature
    -40 °F
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Spacer Length 6 mm | 0.236 in ; Style 1 ; -40 - 85 °C | -40 - 185 °F

PSD-6M-01

Price Range
$0.1732 - $0.1444

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.098 in
  • Flange Diameter
    0.276 in
  • Locking Head Height B
    0.138 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness B
    0.063 in
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Spacer Length 6 mm | 0.236 in ; Style 1 ; -40 - 110 °C | -40 - 230 °F

PSD-6M-19

Price Range
$0.225 - $0.1876

Stock Levels
18000 In stock
Attributes
  • Body Diameter
    0.098 in
  • Flange Diameter
    0.276 in
  • Locking Head Height B
    0.138 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness B
    0.063 in
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Spacer Length 18 mm | 0.709 in ; Style 1 ; -40 - 110 °C | -40 - 230 °F

PSD-18M-19

Price Range
$0.2682 - $0.2235

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.098 in
  • Flange Diameter
    0.276 in
  • Locking Head Height B
    0.138 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness B
    0.063 in
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Spacer Length 4 mm | 0.157 in ; Style 3 ; -40 - 85 °C | -40 - 185 °F

PSE-4M-01

Price Range
$0.186 - $0.155

Stock Levels
Request the lead time here
Attributes
  • Flange Diameter
    0.236 in
  • Locking Head Height B
    0.075 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness B
    0.063 in
  • Minimum Operating Temperature
    -40 °F