These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Material Flammability Standard | Hole Diameter B | Panel Thickness B Range | Spacer Length | View |
---|---|---|---|---|---|---|---|
$0.2137 - $0.2564 | 9000 In stock |
UL94 V-2
|
0.187 in
4.7 mm
|
0.030 - 0.078 in
0.8 - 2 mm
|
0.236 in
6 mm
|
||
$0.414 - $0.4966 | 500 In stock |
UL94 V-2
|
0.187 in
4.7 mm
|
0.030 - 0.078 in
0.8 - 2 mm
|
1.375 in
34.9 mm
|
||
$0.2588 - $0.3104 | 1000 In stock |
UL94 V-0
|
0.187 in
4.7 mm
|
0.031 - 0.078 in
0.8 - 2 mm
|
0.750 in
19.1 mm
|
||
$0.3274 - $0.3928 | 1000 In stock |
UL94 V-2
|
0.118 in
3 mm
|
0.030 - 0.078 in
0.8 - 2 mm
|
0.748 in
19 mm
|
||
CBPS065A | $0.3354 - $0.4024 | 11000 In stock |
UL94 V-2
|
0.187 in
4.7 mm
|
0.030 - 0.078 in
0.8 - 2 mm
|
1.000 in
25.4 mm
|
|
$0.322 - $0.3862 | 10000 In stock |
UL94 V-2
|
0.187 in
4.7 mm
|
0.030 - 0.078 in
0.8 - 2 mm
|
0.945 in
24 mm
|
||
$0.2029 - $0.2436 | 7000 In stock |
UL94 V-2
|
0.187 in
4.7 mm
|
0.030 - 0.078 in
0.8 - 2 mm
|
0.138 in
3.5 mm
|
||
$0.3544 - $0.4253 | 11000 In stock |
UL94 V-2
|
0.187 in
4.7 mm
|
0.030 - 0.078 in
0.8 - 2 mm
|
1.125 in
28.6 mm
|
||
$0.1814 - $0.2179 | 1000 In stock |
UL94 V-2
|
0.187 in
4.7 mm
|
0.031 - 0.078 in
0.8 - 2 mm
|
0.563 in
14.3 mm
|
||
$0.2204 - $0.2388 | Request the lead time here |
UL94 V-2
|
0.187 in
4.7 mm
|
0.031 - 0.078 in
0.8 - 2 mm
|
1.250 in
31.8 mm
|
||
$0.1648 - $0.1785 | 34000 In stock |
UL94 V-2
|
0.187 in
4.7 mm
|
0.031 - 0.093 in
0.8 - 2.4 mm
|
0.500 in
12.7 mm
|
||
$0.2317 - $0.2778 | 30000 In stock |
UL94 V-2
|
0.126 in
3.2 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
$0.1918 - $0.2302 | 10000 In stock |
UL94 V-2
|
0.126 in
3.2 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.252 in
6.4 mm
|
||
$0.224 - $0.269 | 11000 In stock |
UL94 V-2
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.874 in
22.2 mm
|
||
$0.2242 - $0.269 | 2000 In stock |
UL94 V-2
|
0.126 in
3.2 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.563 in
14.3 mm
|
||
$0.2015 - $0.2417 | 86000 In stock |
UL94 V-0
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.252 in
6.4 mm
|
||
$0.1851 - $0.2218 | 1000 In stock |
UL94 V-2
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
$0.2089 - $0.2507 | 65000 In stock |
UL94 V-2
|
0.126 in
3.2 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.437 in
11.1 mm
|
||
$0.2433 - $0.2918 | 10000 In stock |
UL94 V-0
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
$0.1801 - $0.2161 | Request the lead time here |
UL94 V-2
|
0.126 in
3.2 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.