Quantity | Unit price |
---|---|
1 - 99 | $1.5745 |
100 - 199 | $0.7903 |
200 - 999 | $0.3164 |
1000 - 9999 | $0.1405 |
10000 - 19999 | $0.1335 |
20000 - 29999 | $0.1265 |
30000 + | $0.1194 |
Fitting Diameter | 13.7 mm |
---|---|
Fitting Diameter | 0.539 in |
Fitting Height | 7 mm |
Fitting Height | 0.276 in |
Flange Diameter | 18.7 mm |
Flange Diameter | 0.736 in |
Color | Natural |
Fitting Style | Push-In |
Full Material | Low-Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue