Menu Search

Push-In Flexible Grommets

In stock

Our Flexible Grommets are a Push In Grommet made from Polyethylene (PE) and Thermoplastic Elastomers (TPE). Push In Grommets are a low-cost solution when applying a pass-through on tables, desks and other work stations, when routing cables and wires for computers. telephone and other desktop equipment.

These Push-In Plastic Grommets are ideal for applications where space is limited, and flexibility and appearance are important. Our Push-In Grommets are dust tight. The Push Grommet provides quick and easy mounting, and is suitable for enclosures with more and .079 inch (2mm) thickness.

  • Color: Grey

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Compatible Cable Diameter Range View
494634 $1.0417 - $1.5594 Request the lead time here
0.984 in
0.039 - 0.709 in
494632 $0.7573 - $1.1813 500 In stock
0.63 in
0.039 - 0.354 in
$0.9477 - $1.4785 9800 In stock
0.787 in
0.039 - 0.512 in
$1.8572 - $2.5488 100 In stock
1.26 in
0.039 - 0.984 in
Membrane Entry Grommet - Overall Height 11.0 mm | 0.433 in ; Compatible Cable Diameter Range 1.0 - 18.0 mm | 0.039 - 0.709 in; Gray; PE;TPE

494634

Price Range
$1.5594 - $1.0417

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.039 - 0.709 in
  • Compatible Hole Diameter
    0.984 in
  • Maximum Compatible Cable Diameter
    0.709 in
  • Minimum Compatible Cable Diameter
    0.039 in
  • Minimum Operating Temperature
    -40 °F
Membrane Entry Grommet - Overall Height 11.0 mm | 0.433 in ; Compatible Cable Diameter Range 1.0 - 9.0 mm | 0.039 - 0.354 in; Gray; PE;TPE

494632

Price Range
$1.1813 - $0.7573

Stock Levels
500 In stock
Attributes
  • Compatible Cable Diameter Range
    0.039 - 0.354 in
  • Compatible Hole Diameter
    0.63 in
  • Maximum Compatible Cable Diameter
    0.354 in
  • Minimum Compatible Cable Diameter
    0.039 in
  • Minimum Operating Temperature
    -40 °F
Membrane Entry Grommet - Overall Height 11.0 mm | 0.433 in ; Compatible Cable Diameter Range 1.0 - 13.0 mm | 0.039 - 0.512 in; Gray; PE;TPE

494633

Price Range
$1.4785 - $0.9477

Stock Levels
9800 In stock
Attributes
  • Compatible Cable Diameter Range
    0.039 - 0.512 in
  • Compatible Hole Diameter
    0.787 in
  • Maximum Compatible Cable Diameter
    0.512 in
  • Minimum Compatible Cable Diameter
    0.039 in
  • Minimum Operating Temperature
    -40 °F
Membrane Entry Grommet - Overall Height 11.0 mm | 0.433 in ; Compatible Cable Diameter Range 1.0 - 25.0 mm | 0.039 - 0.984 in; Gray; PE;TPE

494635

Price Range
$2.5488 - $1.8572

Stock Levels
100 In stock
Attributes
  • Compatible Cable Diameter Range
    0.039 - 0.984 in
  • Compatible Hole Diameter
    1.26 in
  • Maximum Compatible Cable Diameter
    0.984 in
  • Minimum Compatible Cable Diameter
    0.039 in
  • Minimum Operating Temperature
    -40 °F