Removable Push-In Rivets, also known as Releasable Rivets, comprise of a two part assembly; a pin and a grommet.The range includes options where the pin and grommet are provided unassembled or provided fully assembled.
Easy to install - they can be easily snapped into position by hand. The Removable Rivet is conveniently removed by simply retracting the pin, and then the grommet. This useful design is optimal for blind-side fixing.
These rivets can be used in a round or rectangular hole. When installed in a rectangular hole, rotation is prevented.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Diameter | Compatible Panel Thickness Range | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|
| $0.1755 - $0.2046 | 12000 In stock |
0.437 in
11.1 mm
|
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
||
| $0.363 - $0.4234 | 12500 In stock |
0.437 in
11.1 mm
|
0.062 in
1.6 mm
|
0.250 in
6.4 mm
|
||
| 61RR188125B | $0.1929 - $0.225 | 83000 In stock |
0.375 in
9.5 mm
|
0.125 in
3.2 mm
|
0.188 in
4.8 mm
|
|
| $0.3992 - $0.4656 | Request the lead time here |
0.437 in
11.1 mm
|
0.187 in
4.7 mm
|
0.250 in
6.4 mm
|
||
| $0.363 - $0.4234 | 53000 In stock |
0.437 in
11.1 mm
|
0.187 in
4.7 mm
|
0.250 in
6.4 mm
|
||
| $0.1929 - $0.225 | Request the lead time here |
0.375 in
9.5 mm
|
0.062 in
1.6 mm
|
0.188 in
4.8 mm
|
||
| 61RR250125B | $0.1929 - $0.225 | 2000 In stock |
0.437 in
11.1 mm
|
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
|
| $0.3992 - $0.4656 | 17500 In stock |
0.437 in
11.1 mm
|
0.062 in
1.6 mm
|
0.250 in
6.4 mm
|
||
| $0.2639 - $0.50 | 7000 In stock |
0.433 in
11.0 mm
|
|
0.208 in
5.3 mm
|
||
| RRR-2 | $0.3088 - $0.5875 | 6000 In stock |
0.433 in
11.0 mm
|
|
0.208 in
5.3 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue