Quick Fit Grommets snap neatly and quickly into position.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| QFG-16222 | $0.1481 - $0.1771 | 17000 In stock |
|
0.315 in
8.0 mm
|
|
|
| $0.5291 - $0.6327 | 3021 In stock |
|
0.945 in
24.0 mm
|
|
||
| $0.1752 - $0.2094 | 6979 In stock |
0.551 in
14.0 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
||
| $0.1713 - $0.2143 | Request the lead time here |
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
| $0.159 - $0.1988 | Request the lead time here |
|
0.433 in
11.0 mm
|
0.118 in
3.0 mm
|
||
| $0.2517 - $0.3135 | 300 In stock |
|
0.63 in
16.0 mm
|
0.039 in
1.0 mm
|
||
| $0.2808 - $0.3527 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.118 in
3.0 mm
|
||
| $0.0667 - $0.083 | Request the lead time here |
|
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0876 - $0.1093 | 500 In stock |
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0912 - $0.1143 | Request the lead time here |
|
0.157 in
4.0 mm
|
0.118 in
3.0 mm
|
||
| $0.1235 - $0.1542 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1025 - $0.1277 | 3 In stock |
|
0.315 in
8.0 mm
|
0.059 in
1.5 mm
|
||
| $1.9921 - $2.4953 | Request the lead time here |
|
1.614 in
41.0 mm
|
0.157 in
4.0 mm
|
||
| $0.106 - $0.1325 | 270 In stock |
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
||
| $0.1988 - $0.2476 | 750 In stock |
|
0.472 in
12.0 mm
|
0.079 in
2.0 mm
|
||
| $0.1372 - $0.1718 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
||
| $0.1159 - $0.1454 | 411 In stock |
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
||
| 498107 | $0.1858 - $0.2331 | 240 In stock |
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
|
| $0.5291 - $0.6327 | 2000 In stock |
1.102 in
28.0 mm
|
0.945 in
24.0 mm
|
0.059 in
1.5 mm
|
||
| $0.0803 - $0.1002 | Request the lead time here |
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue