Menu Search

Round Glide - Maximum Compatible Wall Thickness - 1.7 mm | 0.065 in ; Nylon; Black

Round Angled Tube Insert Glides fit flush with tubing outer dimensions for a clean, finished look. It is used to protect load bearing applications and provide a smooth gliding surface for the feet of chairs , and tables. It provides 16 gauge tubes with a neat finished appearance. It is black polished nylon material.
Item code:

RAG1270A

4912 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 399 $0.7449
400 - 799 $0.5329
800 - 1599 $0.3725
1600 - 3199 $0.2665
3200 - 15999 $0.2135
16000 - 31999 $0.203
32000 + $0.1922
Standard pack: 3200

Order any quantity

Total price:

$0.74

1 x $0.7449

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Outside Tube Diameter 1.000 in
Maximum Gauge Size 16.0 mm
Minimum Gauge Size 0.63 in
Compatible Tube Gauge 16
Color Black
Material Nylon
Full Material Nylon
Finish Polished
Head Shape Round
Fitting Style Push-Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us