Quantity | Unit price |
---|---|
1 - 349 | $0.7449 |
350 - 699 | $0.3725 |
700 - 3499 | $0.149 |
3500 - 6999 | $0.0662 |
7000 - 10499 | $0.0597 |
10500 - 20999 | $0.0564 |
21000 + | $0.053 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Outside Tube Diameter | 22.2 mm |
---|---|
Compatible Outside Tube Diameter | 0.875 in |
Compatible Tube Gauge | 14-20 |
Color | Black |
Finish | Matte |
Material | HDPE |
Full Material | High-Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue