Round Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a round tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Outside Tube Diameter | Color | Finish | Compatible Tube Gauge | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.1772 - $1.087 | 3906 In stock |
1.378 in
35.0 mm
|
Black
|
Textured
|
|
||||||
466582 | $0.7282 - $4.7232 | 1887 In stock |
2.362 in
60.0 mm
|
Black
|
Textured
|
|
|||||
$0.4679 - $6.1763 | 268 In stock |
1.654 in
42.0 mm
|
Black
|
Textured
|
|
||||||
$0.2757 - $1.7713 | 4237 In stock |
1.969 in
50.0 mm
|
Black
|
Textured
|
|
||||||
$0.3286 - $2.1194 | 4000 In stock |
2.165 in
55.0 mm
|
Black
|
Textured
|
|
||||||
$0.1146 - $0.7418 | In production |
1.102 in
28.0 mm
|
Black
|
Textured
|
|
||||||
$0.0764 - $0.4936 | In production |
0.472 in
12.0 mm
|
Black
|
Textured
|
|
||||||
$0.1071 - $0.6919 | In production |
0.866 in
22.0 mm
|
Black
|
Textured
|
|
||||||
$0.0994 - $0.642 | 19244 In stock |
0.787 in
20.0 mm
|
Black
|
Textured
|
|
||||||
$0.206 - $1.3337 | 1006 In stock |
1.575 in
40.0 mm
|
Black
|
Textured
|
|
||||||
$0.1344 - $0.8705 | 495 In stock |
1.181 in
30.0 mm
|
Black
|
Textured
|
|
||||||
$0.2135 - $2.8308 | 8050 In stock |
1.500 in
38.1 mm
|
Black
|
|
18
|
||||||
466568 | $0.0891 - $0.5435 | 4000 In stock |
0.748 in
19.0 mm
|
Black
|
Polished
|
16-20
|
|||||
$0.1939 - $2.5433 | In production |
1.250 in
31.8 mm
|
Black
|
|
18
|
||||||
$0.061 - $0.3952 | 8514 In stock |
0.394 in
10.0 mm
|
Black
|
Polished
|
16-20
|
||||||
$0.1605 - $2.1194 | 4000 In stock |
1.125 in
28.6 mm
|
Black
|
|
18
|
||||||
$0.2439 - $3.2396 | 9000 In stock |
1.750 in
44.5 mm
|
Black
|
|
18
|
||||||
$0.1376 - $0.8402 | 6000 In stock |
0.945 in
24.0 mm
|
Black
|
Polished
|
13-20
|
||||||
$0.5541 - $7.3268 | 700 In stock |
2.000 in
50.8 mm
|
Black
|
|
18
|
||||||
$0.1984 - $2.634 | 4907 In stock |
1.250 in
31.8 mm
|
Black
|
|
16
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue