Quantity | Unit price |
---|---|
1 - 149 | $2.5584 |
150 - 299 | $1.2793 |
300 - 1499 | $0.5117 |
1500 - 5999 | $0.2286 |
6000 - 10499 | $0.2045 |
10500 - 20999 | $0.1939 |
21000 + | $0.1832 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Outside Tube Diameter | 31.8 mm |
---|---|
Compatible Outside Tube Diameter | 1.250 in |
Compatible Tube Gauge | 16-20 |
Color | Black |
Finish | Matte |
Material | HDPE |
Full Material | High-Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue