Quantity | Unit price |
---|---|
1 - 499 | $1.5829 |
500 - 999 | $0.7929 |
1000 - 1999 | $0.3182 |
2000 - 4999 | $0.2117 |
5000 - 9999 | $0.1413 |
10000 - 14999 | $0.1341 |
15000 - 19999 | $0.127 |
20000 + | $0.1199 |
Compatible Outside Tube Diameter | 22.2 mm |
---|---|
Compatible Outside Tube Diameter | 0.875 in |
Compatible Tube Gauge | 10-12 |
Color | Black |
Finish | Textured |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue